How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 4.5 |
| V: | 2.51 in | L: | 6.57 in |
| AB: | 4.76 | BE: | 0.38 in |
| AE2: | 0.56 | G: | 2.32 |
| I: | 4.84 in | D: | 3.38 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.38 in | P: | 2.38 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| BF: | 0.41 | AG: | 5.16 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.82 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

