How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AF: | 0.25 |
| P: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | BF: | 0.41 |
| AG: | 5.16 | AJ: | 5.88 |
| I: | 4.84 in | BE: | 0.38 in |
| AA: | 10.25 | BD: | 5.88 |
| U: | 0.875 in | LM: | 8.82 |
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | T: | 1.5 |
| AK: | 4.5 | AE2: | 0.56 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.5 in |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

