How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| T: | 1.5 | I: | 4.84 in |
| BF: | 0.41 | LM: | 8.82 |
| BE: | 0.38 in | U: | 0.875 in |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2.32 | D: | 3.38 |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 4.76 | AG: | 5.16 |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 24 | Output RPM: | 35 |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

