How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| BF: | 0.41 | L: | 6.57 in |
| T: | 1.5 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | LM: | 8.82 |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

