How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | LL: | 2.38 in |
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.32 | U: | 0.875 in |
| AE2: | 0.56 | AG: | 5.16 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.25 |
| L: | 6.57 in | T: | 1.5 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 24 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.28 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

