How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.25 |
| AB: | 4.76 | AG: | 5.16 |
| AA: | 10.25 | L: | 6.57 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.5 | BE: | 0.38 in |
| U: | 0.875 in | LM: | 8.82 |
| P: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | AJ: | 5.88 |
| BD: | 5.88 | D: | 3.38 |
Technical Specifications
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

