How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.5 |
| AE2: | 0.56 | AJ: | 5.88 |
| AF: | 0.25 | LM: | 8.82 |
| AK: | 4.5 | BD: | 5.88 |
| P: | 2.38 in | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| BE: | 0.38 in | U: | 0.875 in |
| I: | 4.84 in | L: | 6.57 in |
| V: | 2.51 in | D: | 3.38 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Ratio: | 7.5:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 6.05 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

