How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 4.5 |
| LL: | 2.38 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| V: | 2.51 in | BE: | 0.38 in |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.5 | AF: | 0.25 |
| D: | 3.38 | U: | 0.875 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 8.82 | AB: | 4.76 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

