How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 5.88 |
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.51 in |
| LL: | 2.38 in | T: | 1.5 |
| AG: | 5.16 | AK: | 4.5 |
| LM: | 8.82 | BD: | 5.88 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.56 |
| AB: | 4.76 | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

