How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.56 |
| AB: | 4.76 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.25 |
| AA: | 10.25 | LM: | 8.82 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | T: | 1.5 |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Bore Code: | 24 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

