How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | L: | 6.57 in |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 10.25 | AJ: | 5.88 |
| BF: | 0.41 | LM: | 8.82 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| H: | 0.53 in | T: | 1.5 |
| D: | 3.38 | AF: | 0.25 |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.38 in |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Model Code: | 30YFC |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Output RPM: | 21.9 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

