How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AJ: | 7.25 |
| BD: | 9 | AG: | 5.16 |
| P: | 2.38 in | AF: | 0.25 |
| BF: | 0.53 | D: | 3.38 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BE1: | 0.5 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | L1: | 9.82 in |
| AK: | 8.5 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 10.25 |
| U: | 0.875 in | T: | 1.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Model Code: | 30YFC | Ratio: | 10:1 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

