How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | L1: | 9.82 in |
| T: | 1.5 | D: | 3.38 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AB: | 4.76 |
| AG: | 5.16 | BE1: | 0.5 in |
| AA: | 10.25 | I: | 4.84 in |
| BF: | 0.53 | LL: | 2.38 in |
| L: | 6.57 in | P: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Output RPM: | 175 |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

