How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| I: | 4.84 in | BD: | 9 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| L1: | 9.82 in | AE2: | 0.56 |
| LL: | 2.38 in | BE1: | 0.5 in |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.5 | G: | 2.32 |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| AA: | 10.25 | P: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 30YFC | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

