How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AG: | 5.16 |
| D: | 3.38 | AK: | 8.5 |
| L: | 6.57 in | I: | 4.84 in |
| BE1: | 0.5 in | AA: | 10.25 |
| P: | 2.38 in | G: | 2.32 |
| L1: | 9.82 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.53 |
| AB: | 4.76 | BD: | 9 |
| H: | 0.53 in | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 0.603 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

