How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| V: | 2.51 in | BD: | 9 |
| G: | 2.32 | BF: | 0.53 |
| L1: | 9.82 in | AB: | 4.76 |
| LL: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | AG: | 5.16 |
| I: | 4.84 in | D: | 3.38 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.5 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Output RPM: | 17.5 |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

