How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| AF: | 0.25 | L1: | 9.82 in |
| L: | 6.57 in | BE1: | 0.5 in |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 8.5 | LL: | 2.38 in |
| AG: | 5.16 | AJ: | 7.25 |
| Center Distance (in): | 3 in | T: | 1.5 |
| AA: | 10.25 | BF: | 0.53 |
| AE2: | 0.56 | G: | 2.32 |
| U: | 0.875 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.603 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

