How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3 in |
| G: | 2.32 | U: | 0.875 in |
| LL: | 2.38 in | P: | 2.38 in |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | L: | 6.57 in |
| AB: | 4.76 | BE1: | 0.5 in |
| AA: | 10.25 | T: | 1.5 |
| AF: | 0.25 | L1: | 9.82 in |
| V: | 2.51 in | D: | 3.38 |
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 | AG: | 5.16 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Bore Code: | 24 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

