How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AB: | 4.76 | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| AF: | 0.25 | G: | 2.32 |
| L: | 6.57 in | U: | 0.875 in |
| H: | 0.53 in | I: | 4.84 in |
| BF: | 0.53 | L1: | 9.82 in |
| AG: | 5.16 | AJ: | 7.25 |
| AE2: | 0.56 | P: | 2.38 in |
| AK: | 8.5 | D: | 3.38 |
| T: | 1.5 | AA: | 10.25 |
Technical Specifications
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Bore Code: | 24 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

