How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.32 |
| AG: | 5.16 | V: | 2.51 in |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.875 in | D: | 3.38 |
| AJ: | 7.25 | L: | 6.57 in |
| AA: | 10.25 | T: | 1.5 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BD: | 9 | P: | 2.38 in |
| AB: | 4.76 | L1: | 9.82 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

