Grove Gear 30YFC-1-1.500-180TC-25-L1
Part #:30YFC-1-1.500-180TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | AK: | 8.5 |
| T: | 1.5 | G: | 2.32 |
| L: | 6.57 in | P: | 2.38 in |
| AE2: | 0.56 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.76 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| D: | 3.38 | BE1: | 0.5 in |
| V: | 2.51 in | L1: | 9.82 in |
| LL: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Assembly: | YFC-1 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

