Grove Gear 30YFC-1-1.500-180TC-25-L3
Part #:30YFC-1-1.500-180TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| AB: | 4.76 | BD: | 9 |
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.53 | AA: | 10.25 |
| LL: | 2.38 in | AF: | 0.25 |
| AK: | 8.5 | D: | 3.38 |
| T: | 1.5 | AE2: | 0.56 |
| BE1: | 0.5 in | U: | 0.875 in |
| L: | 6.57 in | G: | 2.32 |
| L1: | 9.82 in | I: | 4.84 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 70 | Model Code: | 30YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 24 |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

