Grove Gear 30YFC-1-1.500-180TC-25-L4
Part #:30YFC-1-1.500-180TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| AA: | 10.25 | L1: | 9.82 in |
| AG: | 5.16 | G: | 2.32 |
| P: | 2.38 in | AK: | 8.5 |
| H: | 0.53 in | V: | 2.51 in |
| L: | 6.57 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.25 |
| T: | 1.5 | AE2: | 0.56 |
| Center Distance (in): | 3 in | D: | 3.38 |
| U: | 0.875 in | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

