How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.57 in |
| AG: | 5.16 | U: | 0.875 in |
| T: | 1.5 | AK: | 8.5 |
| AB: | 4.76 | D: | 3.38 |
| L1: | 9.82 in | V: | 2.51 in |
| G: | 2.32 | AF: | 0.25 |
| AJ: | 7.25 | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.53 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| H: | 0.53 in | LL: | 2.38 in |
| P: | 2.38 in | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Model Code: | 30YFC | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

