How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 7.25 |
| AG: | 5.16 | LL: | 2.38 in |
| L: | 6.57 in | BF: | 0.53 |
| BE1: | 0.5 in | I: | 4.84 in |
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.5 | P: | 2.38 in |
| AK: | 8.5 | V: | 2.51 in |
| H: | 0.53 in | U: | 0.875 in |
| L1: | 9.82 in | BD: | 9 |
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 24 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

