How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | T: | 1.5 |
| AE2: | 0.56 | LL: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| AJ: | 7.25 | L: | 6.57 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | D: | 3.38 |
| V: | 2.51 in | AA: | 10.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| I: | 4.84 in | U: | 0.875 in |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.82 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Output RPM: | 43.8 | Bore Code: | 24 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

