How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| AJ: | 7.25 | P: | 2.38 in |
| L1: | 9.82 in | I: | 4.84 in |
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| L: | 6.57 in | AK: | 8.5 |
| AE2: | 0.56 | T: | 1.5 |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

