How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| P: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2.32 | BD: | 9 |
| L: | 6.57 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.5 |
| D: | 3.38 | AB: | 4.76 |
| L1: | 9.82 in | AG: | 5.16 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

