How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2.32 |
| AG: | 5.16 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 8.5 |
| BD: | 9 | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.56 | AB: | 4.76 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| V: | 2.51 in | L: | 6.57 in |
| P: | 2.38 in | T: | 1.5 |
| AJ: | 7.25 | D: | 3.38 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Bore Code: | 24 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Model Code: | 30YFC | Output RPM: | 350 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

