How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 8.5 |
| P: | 2.38 in | AJ: | 7.25 |
| L: | 6.57 in | AE2: | 0.56 |
| BF: | 0.53 | U: | 0.875 in |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | T: | 1.5 |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | L1: | 9.82 in |
| BD: | 9 | AF: | 0.25 |
| AA: | 10.25 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Series Code: | OE | Output RPM: | 350 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

