How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.5 |
| AB: | 4.76 | AK: | 8.5 |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| L1: | 9.82 in | P: | 2.38 in |
| D: | 3.38 | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BE1: | 0.5 in | AF: | 0.25 |
| U: | 0.875 in | AA: | 10.25 |
Technical Specifications
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YFC-1 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

