How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
| AB: | 4.76 | D: | 3.38 |
| AA: | 10.25 | L: | 6.57 in |
| T: | 1.5 | BF: | 0.53 |
| U: | 0.875 in | P: | 2.38 in |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | L1: | 9.82 in |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output RPM: | 35 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.54 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

