How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AB: | 4.76 | I: | 4.84 in |
| AG: | 5.16 | G: | 2.32 |
| BE1: | 0.5 in | L1: | 9.82 in |
| AA: | 10.25 | AF: | 0.25 |
| D: | 3.38 | P: | 2.38 in |
| U: | 0.875 in | T: | 1.5 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 2.51 in | L: | 6.57 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Series Code: | OE |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

