How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | P: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| U: | 0.875 in | T: | 1.5 |
| G: | 2.32 | L: | 6.57 in |
| H: | 0.53 in | D: | 3.38 |
| L1: | 9.82 in | AK: | 8.5 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

