How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| BF: | 0.53 | P: | 2.38 in |
| I: | 4.84 in | D: | 3.38 |
| AE2: | 0.56 | U: | 0.875 in |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 6.57 in |
| BD: | 9 | T: | 1.5 |
| L1: | 9.82 in | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

