How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 4.84 in | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| BD: | 9 | AB: | 4.76 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 10.25 | BF: | 0.53 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.57 in | L1: | 9.82 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 6.05 | Assembly: | YFC-1 |
| Output RPM: | 233 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

