How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.56 |
| D: | 3.38 | I: | 4.84 in |
| AA: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| T: | 1.5 | AB: | 4.76 |
| AG: | 5.16 | G: | 2.32 |
| BF: | 0.53 | LL: | 2.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

