How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| H: | 0.53 in | V: | 2.51 in |
| U: | 0.875 in | P: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| BD: | 9 | G: | 2.32 |
| L: | 6.57 in | AK: | 8.5 |
| I: | 4.84 in | AA: | 10.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.5 | AF: | 0.25 |
| D: | 3.38 | LL: | 2.38 in |
| BF: | 0.53 | L1: | 9.82 in |
Technical Specifications
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 24 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

