How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 3.38 | AK: | 8.5 |
| V: | 2.51 in | AJ: | 7.25 |
| AF: | 0.25 | L1: | 9.82 in |
| L: | 6.57 in | H: | 0.53 in |
| U: | 0.875 in | T: | 1.5 |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

