How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | U: | 0.875 in |
| BD: | 9 | AG: | 5.16 |
| L1: | 9.82 in | L: | 6.57 in |
| AK: | 8.5 | AB: | 4.76 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | T: | 1.5 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

