How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.76 |
| L: | 6.57 in | T: | 1.5 |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AF: | 0.25 |
| L1: | 9.82 in | AE2: | 0.56 |
| AJ: | 7.25 | V: | 2.51 in |
| AA: | 10.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | BD: | 9 |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

