How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 10.25 | LL: | 2.38 in |
| D: | 3.38 | BD: | 9 |
| P: | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| AB: | 4.76 | H: | 0.53 in |
| L1: | 9.82 in | I: | 4.84 in |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | T: | 1.5 |
Technical Specifications
| Ratio: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

