How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| L1: | 9.82 in | AA: | 10.25 |
| D: | 3.38 | P: | 2.38 in |
| T: | 1.5 | AB: | 4.76 |
| L: | 6.57 in | AE2: | 0.56 |
| I: | 4.84 in | AG: | 5.16 |
| AF: | 0.25 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.32 |
| LL: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YFC |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

