How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| D: | 3.38 | Center Distance (in): | 3 in |
| G: | 2.32 | BE1: | 0.5 in |
| V: | 2.51 in | T: | 1.5 |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | AA: | 10.25 |
| L1: | 9.82 in | AJ: | 7.25 |
| BF: | 0.53 | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
| AE2: | 0.56 | L: | 6.57 in |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 24 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

