How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 5.16 | D: | 3.38 |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.32 | U: | 0.875 in |
| H: | 0.53 in | T: | 1.5 |
| AA: | 10.25 | AK: | 8.5 |
| L: | 6.57 in | I: | 4.84 in |
| L1: | 9.82 in | BF: | 0.53 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

