How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AB: | 4.76 |
| U: | 0.875 in | L: | 6.57 in |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 5.16 | D: | 3.38 |
| T: | 1.5 | BE1: | 0.5 in |
| LL: | 2.38 in | AE2: | 0.56 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | AA: | 10.25 |
| G: | 2.32 | BD: | 9 |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Output RPM: | 87.5 | Series Code: | OE |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.23 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

