How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 9 |
| L1: | 9.82 in | AK: | 8.5 |
| G: | 2.32 | AG: | 5.16 |
| I: | 4.84 in | U: | 0.875 in |
| L: | 6.57 in | V: | 2.51 in |
| AJ: | 7.25 | T: | 1.5 |
| AA: | 10.25 | LL: | 2.38 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.25 | AB: | 4.76 |
| BF: | 0.53 | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.5 in |
| Model Code: | 30YFC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

