How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| AE2: | 0.56 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 4.76 | L: | 6.57 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| H: | 0.53 in | G: | 2.32 |
| AF: | 0.25 | U: | 0.875 in |
| P: | 2.38 in | T: | 1.5 |
| AA: | 10.25 | AK: | 8.5 |
| LL: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 24 | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.38 | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

