How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE1: | 0.5 in |
| T: | 1.5 | AF: | 0.25 |
| AA: | 10.25 | V: | 2.51 in |
| U: | 0.875 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.53 | AB: | 4.76 |
| AE2: | 0.56 | L: | 6.57 in |
| LL: | 2.38 in | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.5 in | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

