How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 8.5 |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | BE1: | 0.5 in |
| G: | 2.32 | V: | 2.51 in |
| BF: | 0.53 | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| L1: | 9.82 in | H: | 0.53 in |
| D: | 3.38 | AJ: | 7.25 |
| BD: | 9 | T: | 1.5 |
| AF: | 0.25 | L: | 6.57 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 5:1 |
| Output RPM: | 350 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

